(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Milwaukee Cordless Powered Tape Base (Not Include Battery And Charger)

Milwaukee Cordless Powered Tape Base (Not Include Battery And Charger)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 1 Year
  • Thai Voltage 220 V

Specifications of M18FPFT-0

  • Voltage(v)
    18
  • Type
    Cordless
  • Accessory
    Main unit only
  • Standard Equipment
    36m x 3mm Steel Tape Drum
Part Number
M18FPFT-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 8,467.00

CORDLESS POWERED TAPE BASE 1 Piece(s) 4 Day(s)

Basic Specifications

  • Voltage(v)
    18
  • Type
    Cordless
  • Accessory
    Main unit only
  • Standard Equipment
    36m x 3mm Steel Tape Drum

Product Description

CORDLESS POWERED TAPE BASE

The Milwaukee 18V FUEL Fish Tape is a battery powered pulling tool that provides a maximum length of 72m wire. With AUTO-RUN™ powered feeding and cable pulling, moving and transporting heavy loads is easy and simple. Drum exchange is fast and tool-free, with 4 possible interchangeable drums (36 and 72m Steel Tape ad 30 and 60m Non-Conductive Tape.) The drum's anti-binding design allows for retracting and feeding to be significantly smoother, and variable speed trigger ensures maximum control. This pulling tool is compatible with all Milwaukee M18 batteries, and ideal for trade professionals.

Specifications of M18FPFT-0

  • Voltage(v)
    18
  • Type
    Cordless
  • Accessory
    Main unit only
  • Standard Equipment
    36m x 3mm Steel Tape Drum
Part Number
M18FPFT-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 8,467.00

CORDLESS POWERED TAPE BASE 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS POWERED TAPE BASE

  • POWERSTATE™ brushless motor that provides the ability to pull a maximum length of 72 m wire
  • AUTO-RUN™ powered feeding and cable pulling is a fast and efficient solution providing higher productivity vs other solutions
  • Less user fatigue due to powered wire pulling, especially when working on overhead installations
  • Quick tool free drum exchange with 4 compatible interchangable drums, Steel Tape: 36 and 72 m / Non-conductive Tape: 30 and 60 m
  • Proprietary anti-binding drum design for smoother feeding and retracting
  • Variable speed trigger for maximum control during tape feeding and wire pulling
  • The DNA of our FUEL™ platform redefines the balance of cordless technologies. MILWAUKEE®'s POWERSTATE™ brushless motor, REDLITHIUM™ battery pack and REDLINK PLUS™ electronic intelligence delivering outstanding power, run time and durability.