(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
M12BPRT-0C |
M18FRT-0X0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Voltage (v) |
Stroke length (mm) |
Rivet dia range (mm) |
Nose tips (mm) |
Max pulling force (N) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 7,817.00 |
CORDLESS RIVET GUN | 1 Piece(s) | 4 Day(s) | 12 | 20.3 | 2.4 - 4.8 | 2.4 / 3.2 / 4.0 / 4.8 | 9000 | ||
฿ 14,577.00 |
CORDLESS RIVET GUN | 1 Piece(s) | 4 Day(s) | 18 | 30 | 4.8 - 7.0 | 4.8 / 6.0 / 6.4 / 7.0 | 20 |
CORDLESS RIVET GUN
The Rivet Tool is the first cordless solution that delivers fast, easy riveting while maintaining performance, durability, and size. The Rivet Tool can pull up stainless steel rivets or steel rivets on one charge and reduces muscle effort from a hand tool by 60%. No compressors or hoses during set up and operation makes this tool a great replacement to pneumatic products. 2X longer life over current cordless solutions delivers greater durability from common jobsite conditions and use. This is the most compact cordless rivet tool on the market.
Part Number |
---|
M12BPRT-0C |
M18FRT-0X0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Voltage (v) |
Stroke length (mm) |
Rivet dia range (mm) |
Nose tips (mm) |
Max pulling force (N) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 7,817.00 |
CORDLESS RIVET GUN | 1 Piece(s) | 4 Day(s) | 12 | 20.3 | 2.4 - 4.8 | 2.4 / 3.2 / 4.0 / 4.8 | 9000 | ||
฿ 14,577.00 |
CORDLESS RIVET GUN | 1 Piece(s) | 4 Day(s) | 18 | 30 | 4.8 - 7.0 | 4.8 / 6.0 / 6.4 / 7.0 | 20 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
CORDLESS RIVET GUN
How can we improve?
How can we improve?