(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Milwaukee Cordless Tire Inflator (Not Include Battery And Charger)

Milwaukee Cordless Tire Inflator (Not Include Battery And Charger)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 1 Year
  • Thai Voltage 220 V
  • From :
    ฿ 4,169.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
M12BI-0
M18BI-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Voltage
(v)
Max pressure
(PSI)
Accuracy Hose length
(cm)
No load air delivery
(L/min)

฿ 4,169.00

CORDLESS INFLATOR 1 Piece(s) 4 Day(s) 12 120 ±3% 66 24.9

฿ 7,393.00

CORDLESS INFLATOR 1 Piece(s) 4 Day(s) 18 150 ±1% 92 40

Basic Specifications

  • Type
    Cordless
  • Accessory
    Main unit only

Product Description

CORDLESS TIRE INFLATOR

FASTEST CORDLESS TIRE INFLATOR. The Milwaukee Compact Inflator delivers fast, accurate, easy inflation with the portability to take anywhere. With the capability to complete demanding applications like car, LT truck, and compact equipment tires, the Compact Inflator gives users ultimate power and efficiency.The high efficiency motor and pump top-off car tires in under 1 minute. The TrueFill Auto shut-off technology delivers highly accurate pressure, protects from overfill, and automatically senses speed of fill to deliver precise shut-off at the desired PSI. Additionally, the unit includes a large easy to read back-lit LCD, anti-vibration feet.

Part Number
M12BI-0
M18BI-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Voltage
(v)
Max pressure
(PSI)
Accuracy Hose length
(cm)
No load air delivery
(L/min)

฿ 4,169.00

CORDLESS INFLATOR 1 Piece(s) 4 Day(s) 12 120 ±3% 66 24.9

฿ 7,393.00

CORDLESS INFLATOR 1 Piece(s) 4 Day(s) 18 150 ±1% 92 40

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS TIRE INFLATOR

  • Inflates car, LT truck, and compact equipment tires
  • REDLINK Intelligence: TrueFill Auto Shut-off technology increases accuracy, protects from over-temp and over-fill
  • High efficiency pump and motor for true 120-150 PSI capability
  • Illuminated digital gauge with target and current pressure reading
  • Compact, portable, and easy-to-store in any car or truck
  • Weather and impact resistant with a reinforced cage
  • Anti-vibration feet for no tool movement while running