Milwaukee Cordless Planer (Not Include Battery And Charger)

Brand :
MILWAUKEE ELE

Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 1 Year
  • Thai Voltage 220 V

Product Description

CORDLESS PLANER

The Milwaukee M18 BP Planer is fitted wih a high performance 4-pole motor to achieve optimum surface finish. The two double edged carbide blades provide faster material removal, over a planing width of 82mm.Offers an adjustable depth of cut from 0 to 2mm with twenty locking positions, allowing the user to accurately set the amount of material to be removed in one pass. It also offers up to 10.7mm of rebate depth. A kick stand located on the base protects the work piece from accidental damage. The planer allows for left or right chip ejection, keeping the chips away from the users face when planing.REDLINK™ overload protection electronics in tool and battery pack deliver best in class system durability. Individual battery cell monitoring optimises tool run time and ensures long term pack durability.

CORDLESS PLANER

  • High performance 4-pole motor delivers 14,000 rpm to achieve optimum surface finish
  • REDLINK overload protection and constant speed electronics in tool deliver best in class durability and performance
  • REDLITHIUM-ION battery pack provides superior pack construction, electronics and fade-free performance to deliver more run time and more work over pack life
  • Faster material removal with two double edged carbide blades over a planing width of 82 mm
  • Adjustable depth of cut from 0 to 2 mm with twenty locking positions allows the user to accurately set the amount of material to be removed in one pass
  • Up to 10.7 mm of rabbet depth
  • Left or right chip ejection allows the user to keep the chips away from his face when planning
  • Extended front shoe allows the tool to be placed on the work piece accurately and quickly
  • A kick stand located on the base protects the work piece from accidental damage
  • Individual battery cell monitoring optimises tool run time and ensures long term pack durability
  • Flexible battery system: works with all MILWAUKEE M18 batteries
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

M18BP-0 | Milwaukee Cordless Planer (Not Include Battery And Charger) | MILWAUKEE ELE | MISUMI Thailand