Milwaukee Cordless Rotary Compact (Not Include Battery And Charger)

Brand :
MILWAUKEE ELE

Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 1 Year
  • Thai Voltage 220 V

Product Description

CORDLESS ROTARY COMPACT

This Compact, portable and powerful cutoff solution for the professional offers longer life and mor speed. Get the power of a corded rotary tool in the M12 Compact Rotary Tool, which integrates high-performance motor design, optimized electronics and REDLITHIUM-ION battery technology for exceptional power and durability. This compact, versatile tool offers a variable-speed of 5,000-32,000 RPM and a collet that's compatible with all 0.8mm - 3.2mm shank accessories for thousands of cutting, grinding, sanding and polishing solutions. Maintenance contractors, electricians, plumbers and automotive mechanics will find it indispensable for close-quarter cutoff and grinding applications. A variable-speed dial offers fluid control, and the 0.6kg weight permits hours of comfortable use. Grinder-style exhaust ports and front-bearing protection help this tool exceed performance and endurance expectations. The rotary tool comes with five cutting wheels, a mandrel and wrench.

CORDLESS ROTARY COMPACT

  • Powerful 12-volt motor: Delivers 5,000-32,000 RPM for superior speed and performance under load
  • Unique MILWAUKEE design: Grinder-style exhaust ports and front bearing protection
  • Variable-speed dial: Offers fluid control
  • Collet: Accommodates all 0.8mm - 3.2mm shank accessories for thousands of applications
  • Compact, lightweight design: Allows you to work comfortably in tight spaces and all day
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

C12RT-0 | Milwaukee Cordless Rotary Compact (Not Include Battery And Charger) | MILWAUKEE ELE | MISUMI Thailand