Milwaukee Cordless Jig Saw (Not Include Battery And Charger)

Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
- Product warranty 1 Year
- Thai Voltage 220 V
Product Description
CORDLESS JIG SAW
TheJigsaw combines power, blade speed and precision, to deliver quality cuts in a wide variety of materials and applications. Equipped with Milwaukee's POWERSTATE Brushless Motor and REDLINK PLUS Intelligence,minimizing chipping or bucking for clean controlled cuts.delivering all-day productivity with less trips to the charger. The FUEL Jigsaw features a variable-speed two-finger trigger, toolless blade-change and bevel adjust, and an integrated LED light with on/off blower to maximize cutline visibility.
CORDLESS JIG SAW
- New grip design combines the best features from both top handle and barrel grip jigsaw design
- REDLINK overload protection electronics in tool and battery pack deliver best in class system durability
- Variable speed - electronic trigger provides user flexibility and control
- Smooth cut - minimal vibration during cutting provides ultra smooth performance
- Precision roller guide increases user control and reduces blade deviation
- Line of sight - the compact tool design improves cut line visibility
- Tool free bevel facility - quick and easy bevel adjustment up to 45°
- QUIK-LOK T-Shank blade clamp
- Individual battery cell monitoring optimises tool run time and ensures long term pack durability
- On board fuel gauge and LED light
- REDLITHIUM-ION battery pack provides superior pack construction, electronics and fade-free performance to deliver more run time and more work over pack life
- Non marking shoe comes as standard to protect work surfaces from scratching