- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Milwaukee Cordless Multi-Tool (Not Include Battery And Charger)
(i)Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
- Product warranty 1 Year
- Thai Voltage 220 V
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Number of Strokes (min-1) |
|
฿ 4,281.00
|
CORDLESS MULTI-TOOL
|
1 Piece(s)
|
|
4 Day(s)
|
5,000-20,000 |
|
฿ 7,497.00
|
CORDLESS MULTI-TOOL
|
1 Piece(s)
|
|
4 Day(s)
|
10,000-20,000 |
Basic Specifications
-
- Voltage(V)
- 12
-
- Type
- Cordless
-
- Accessory
- Main unit only
Product Description
CORDLESS MULTI-TOOL
The M12 FUEL Multi-tool provides faster 12V cut speed, lower full-tool vibration, and delivers tool free blade changes for less downtime. The M12 FUEL Multi-Tool features three Milwaukee-exclusive innovations — the POWERSTATE Brushless Motor, REDLITHIUM-ION Battery Pack and REDLINK PLUS Intelligence Hardware and Software. The POWERSTATE Brushless motor pairs with an aggressive oscillation angle to deliver incredibly fast cut speed on a 12V platform to complete tasks such as plunge and rip cuts, nail and grout removal, and cutting through bolts with ease. Additionally, the tool is designed with vibration dampening technology that minimizes vibration throughout the entire tool, and not just in the handle. The REDLINK PLUS Intelligence enables full-circle communication between the tool and battery, allowing for unmatched levels of performance, protection, and productivity. Additional features include the ability for users to make tool-free blade changes.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Number of Strokes (min-1) |
|
฿ 4,281.00
|
CORDLESS MULTI-TOOL
|
1 Piece(s)
|
|
4 Day(s)
|
5,000-20,000 |
|
฿ 7,497.00
|
CORDLESS MULTI-TOOL
|
1 Piece(s)
|
|
4 Day(s)
|
10,000-20,000 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
CORDLESS MULTI-TOOL
- POWERSTATE Brushless motor delivers fast cutting speed through common materials without slowing or bogging down in hardwoods
- Lower vibration, driving productivity through performance and safety
- REDLINK PLUS intelligence system delivers an advanced digital overload protection for tool and battery and uniquely enhances the tool performance under load
- Tool free blade change with universal blade change design adaptor included to accept all major competitor blades
- LED work light illuminates the cut line in low light conditions
- REDLITHIUM-ION battery pack provides superior pack construction, electronics and fade-free performance to deliver more run time and more work over pack life
- Works with all MILWAUKEE® M12 batteries
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?