Milwaukee Cordless Metal Saw (Not Include Battery And Charger)

Brand :
MILWAUKEE ELE

Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 1 Year
  • Thai Voltage 220 V

Product Description

CORDLESS METAL SAW

The M18 FUEL Metal Saw delivers the fastest cuts with the longest tool life and up to 370 cuts in ¾" EMT. This compact and lightweight metal cutting saw utilizes a POWERSTATE Brushless Motor with 3,900 RPMs to deliver faster cutting speeds and longer tool life on the market. The metal saw also features REDLINK PLUS Intelligence, the most advanced system of cordless power tool electronics, for maximum performance and unmatched durability. The M18 REDLITHIUM-ION 5.0Ah Battery Pack delivers up to 370 cuts in ¾" EMT which is 1 cut per minute for over 6 hours straight. The MILWAUKEE M18 FUEL 5-3/8" €“ 5-7/8" Metal Saw features a compact, low-profile design for easy handling and increased control. At only 5.9 lbs, this lightweight circular metal saw delivers easier overhead cuts and less user fatigue. The new saw offers an integrated hang hook that allows for easy storage while the tool is not in use. The extra-large cut guide, impact resistant window and LED light ensure superior line of site and the stainless steel shoe reduces chip build-up to prevent surface marring. The 2782 M18 FUEL Metal Saw features a 30T Carbide-Tipped Metal Saw Blade for cool, burr-free cuts through EMT, strut, threaded rod, sheet metal, angle iron and other ferrous materials. Backed by MILWAUKEE's 5-year warranty, the 2782-20 comes equipped with a 30T 5-3/8" METAL TECH Carbide-Tipped Metal Saw Blade and Blade Wrench.

CORDLESS METAL SAW

  • MILWAUKEE POWERSTATE Brushless Motor provides more power, more run-time, and longer life.
  • The MILWAUKEE REDLITHIUM-ION Battery Pack is the most durable pack on the market delivering more run-time, power and longer battery life.
  • REDLINK PLUS Electronic Intelligence enables advanced communication between your batteries and tools, allowing for unmatched levels of performance, protection, and productivity.
  • Brushless motor with 3,900 RPMs delivers the fastest cutting metal cutting saw
  • Brushless motor has no wearable components delivering longest tool life
  • M18 REDLITHIUM-ION Batteries deliver up to 370 cuts in 3/4" EMT for all day work
  • Integrated hang hook allows tool to hang on ladders and common building materials reducing damage due to drops
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat