(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Milwaukee Cordless Heat Gun (Not Include Battery And Charger)

Milwaukee Cordless Heat Gun (Not Include Battery And Charger)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 1 Year
  • Thai Voltage 220 V

Specifications of M18BHG-0

  • Power Supply(V)
    18
  • Temperature Range(°C)
    470
  • Air flow(l/min)
    170
  • Type
    Cordless
  • Accessory
    Main unit only
Part Number
M18BHG-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,385.00

CORDLESS HEAT GUN 1 Piece(s) 4 Day(s)

Basic Specifications

  • Power Supply(V)
    18
  • Temperature Range(°C)
    470
  • Air flow(l/min)
    170
  • Type
    Cordless
  • Accessory
    Main unit only

Product Description

CORDLESS HEAT GUN

REDLINK overload protection electronics in tool and battery pack deliver best in class system durability,Individual battery cell monitoring optimises tool run time and ensures long term pack durability and Durable ladder hook for work space management and safety

Specifications of M18BHG-0

  • Power Supply(V)
    18
  • Temperature Range(°C)
    470
  • Air flow(l/min)
    170
  • Type
    Cordless
  • Accessory
    Main unit only
Part Number
M18BHG-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,385.00

CORDLESS HEAT GUN 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS HEAT GUN

  • High performance heat coil allows the tool to reach 470 °C
  • Reaches operational temperature in 7 seconds allowing the user to quickly complete his application
  • REDLINK overload protection electronics in tool and battery pack deliver best in class system durability
  • Individual battery cell monitoring optimises tool run time and ensures long term pack durability
  • Durable ladder hook for work space management and safety
  • Supplied with 2x nozzles: 1x reduction nozzle for heat intensity on a specific area, 1x reflector nozzle to apply heat around an object, such as pipes
  • Integrated LED light to illuminate the work area
  • REDLITHIUM-ION battery pack provides superior pack construction, electronics and fade-free performance to deliver more run time and more work over pack life
  • Flexible battery system: works with all MILWAUKEE M18 batteries