(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Milwaukee Cordless Stirrer (Not Include Battery And Charger)

Milwaukee Cordless Stirrer (Not Include Battery And Charger)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 1 Year
  • Thai Voltage 220 V

Specifications of M18FPMC-0

  • Product Type
    Stirrer (Handy Type)
  • Number Of Rotations (rpm) 50/60 Hz
    0-550 rpm
  • Power Supply(V)
    18
  • Type
    Cordless
  • Accessory
    Main unit only
  • Max torque(Nm)
    136
Part Number
M18FPMC-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 10,019.00

CORDLESS STIRRER 1 Piece(s) 4 Day(s)

Basic Specifications

  • Product Type
    Stirrer (Handy Type)
  • Number Of Rotations (rpm) 50/60 Hz
    0-550 rpm
  • Power Supply(V)
    18
  • Type
    Cordless
  • Accessory
    Main unit only
  • Max torque(Nm)
    136

Product Description

CORDLESS STIRRER

The M18 FUEL Mud Mixer with 180° handle is the industry's first dedicated cordless solution that delivers the performance and durability to fully replace corded mixers. With the POWERSTATE Brushless motor it has the power to mix heavy compounds, such as concrete and mortar. Using our REDLINK intelligence the variable speed dial, the variable speed trigger and the lock on button combine to give the user ultimate control for a consistent mix and cleaner working environment. With the M18 REDLITHIUM-ION battery the user can mix up to 15, five gallon buckets on one 5.0Ah battery. The 180° adjustable handle is designed to allow every user to optimize the handle position for their comfort. This Milwaukee cordless solution increases productivity by eliminating the need for cords and allows the user to mix the material at the workspace where it is being applied.

Specifications of M18FPMC-0

  • Product Type
    Stirrer (Handy Type)
  • Number Of Rotations (rpm) 50/60 Hz
    0-550 rpm
  • Power Supply(V)
    18
  • Type
    Cordless
  • Accessory
    Main unit only
  • Max torque(Nm)
    136
Part Number
M18FPMC-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 10,019.00

CORDLESS STIRRER 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS STIRRER

  • Power To Mix Heavy Compounds, such as concrete and mortar
  • Ultimate Speed Control: 3 different ways of controlling speed for clean and consistent mixes (8-Speed Setting Dial, Variable Speed Trigger and a Lock On Button)
  • Up To 15 Buckets Per Charge (5.0Ah battery and 5 gallon buckets)
  • 180° Adjustable handle with 16 adjustable settings for user to optimized based on preference and comfort
  • 13mm Keyed Chuck
  • Chuck Key with on-tool storage
  • LED Light