(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
M18HCCT-0C |
M18ONEHCCT60-0C0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | output force (kN) |
---|---|---|---|---|---|---|
฿ 55,137.00 ฿ 51,690.94 |
CORDLESS CRIMPER | 1 Piece(s) | 4 Day(s) | 53 | ||
฿ 67,479.00 ฿ 63,261.56 |
CORDLESS CRIMPER | 1 Piece(s) | 4 Day(s) | 60 |
CORDLESS CRIMPER
A New Jaw Design Holds the Connector for Instant Alignment and Predictive Force Monitoring (PFM) ensures proper pressure is reached on every crimp. PFM actively measures pressure and automatically modifies all performance levels of the system allowing the high speed hydraulic pump to power through the beginning of a cycle and land at precisely the right pressure, protecting internal components, to complete the crimp. The result, MILWAUKEE crimpers are the most accurate, fastest and most durable crimpers in the world. MILWAUKEE Crimpers feature a fully enclosed high speed hydraulic pump, POWERSTATE Brushless Motor, REDLINK Electronics and REDLITHIUM-ION Batteries delivering Ultimate Reliability in the toughest conditions and up to 4x longer life. Featuring MILWAUKEE ONE-KEY Technology, MILWAUKEE Crimpers enable you to store real time crimp data, generate professional reports, view historical tool performance data and sync it all wirelessly to the cloud for easy access. The kit includes (2) M18 2.0 REDLITHIUM-ION Batteries, Multi-Voltage Charger and a carrying case that also accommodates 15 sets of U dies.
Part Number |
---|
M18HCCT-0C |
M18ONEHCCT60-0C0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | output force (kN) |
---|---|---|---|---|---|---|
฿ 55,137.00 ฿ 51,690.94 |
CORDLESS CRIMPER | 1 Piece(s) | 4 Day(s) | 53 | ||
฿ 67,479.00 ฿ 63,261.56 |
CORDLESS CRIMPER | 1 Piece(s) | 4 Day(s) | 60 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
CORDLESS CRIMPER
How can we improve?
How can we improve?