Milwaukee Cordless Angle Impact Wrench (Naot Inclue Battery And Charger)

Brand :
MILWAUKEE ELE
Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
- Product warranty 1 Year
- Thai Voltage 220 V
Product Description
CORDLESS ANGLE IMPACT WRENCH
Auto shut-off mode prevents over tightening and increases productivity by applying no more than 20Nm of torque. Bolt-removal mode offers more control after bolt breakaway as RPMs drastically slow down once the bolt is loosened.
CORDLESS ANGLE IMPACT WRENCH
- POWERSTATE Brushless Motor delivers up to 300Nm of nut-busting torque, making it the most powerful cordless right angle impact wrench on the market
- A 71mm head profile design allows for more access in tight spaces
- Auto shut-off mode prevents over tightening and increases productivity by applying no more than 20Nm of torque.
- Bolt-removal mode offers more control after bolt breakaway as RPMs drastically slow down once the bolt is loosened.
- The long body profile of 361mm allows for more access in hard to reach spaces
- REDLINK PLUS Intelligence ensures maximum performance and protects from overloads, heating and over-discharge
- LED light to illuminate the work area
- Premium rubber overmold withstands corrosive materials and provides increased comfort when in use
- Works in up to to 69kV environments
- Compatible with all M12 batteries & Chargers