Milwaukee Cordless Ratchet Wrench (Not Include Battery And Charger)

Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
- Product warranty 1 Year
- Thai Voltage 220 V
Product Description
CORDLESS RATCHET WRENCH
The Milwaukee M12 Ratchet is the first cordless tool that provides both the torque and compact size to replace pneumatic Ratchets in the industry.This tool is the ideal fastening solution for automotive mechanics and maintenance and repair professionals who demand maximum performance and convenient portability. A low profile head and cordless design allows for our users to have more access in tight spaces than competitive units. With the industry leading FUEL technology, a reinforced mechanism and investment cast steel yoke housing, this ratchet can withstand daily jobsite wear and tear for years of reliable use. Eliminate the constant maintenance of pneumatic ratchets and the nuisance of the air hose in the shop with the M12 FUEL Ratchet, which delivers the maximum portability and productivity for the professional user.
CORDLESS RATCHET WRENCH
- Low profile head design allows users for more access in tight spaces
- The industry leading FUEL technology, a reinforced mechanism and investment cast steel yoke housing housing provides greater durability for the professional user
- Providing the first brushless Ratchet in the industry, the POWERSTATE brushless motor delivers up to 2x longer motor life
- REDLINK PLUS intelligence prevents damage to the tool and battery due to overloading or overheating
- REDLITHIUM-ION batteries deliver more work per charge and more work over the life of the battery
- Variable speed metal trigger provides ultimate control of the tool
- Premium rubber overmold withstands corrosive materials and provides increased comfort when in use
- The LED light illuminates the work area while the on-board fuel gauge displays remaining run time