Milwaukee Cordless Impact Wrench (Not Include Battery And Charger)

Brand :
MILWAUKEE ELE

Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 1 Year
  • Thai Voltage 220 V

Product Description

CORDLESS IMPACT WRENCH

The High Torque Impact Wrench with Friction Ring eliminates the need to use a pneumatic tool for those stubborn with faster removal speed, users will be able to get the job done faster and be more productive throughout their day.This tool allows for more access in tight spaces. 4-Mode DRIVE CONTROL with Bolt Removal mode gives users the most control over their fasteners.This tool offers quick, tool-free socket changes.Friction ring anvil. A premium rubber overmold material gives you ultimate comfort during prolonged use while lasting longer against corrosive materials.

CORDLESS IMPACT WRENCH

  • Provides maximum productivity by removing stubborn and high torque fasteners faster than the competition
  • Most compact cordless High Torque Impact Wrench in its class
  • REDLINK PLUS intelligence prevents damage to the tool and battery due to overloading or overheating
  • REDLITHIUM-ION batteries deliver more work per charge and more work over the life of the battery
  • Features a friction ring design to ensure quick and easy socket changes
  • Premium rubber overmold withstands corrosive materials and provides increased comfort when in use
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat