Milwaukee Cordless Rotary Hammer (Not Include Battery And Charger)

Brand :
MILWAUKEE ELE

Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 1 Year
  • Thai Voltage 220 V

Product Description

CORDLESS ROTARY HAMMER

The MILWAUKEE FUEL SDS-Plus Hammer provides more runtime, more speed and larger SDS Plus bit capacity in its class. MILWAUKEE has combined its exclusive POWERSTATE Brushless Motor, REDLITHIUM-ION Battery Pack, and REDLINK PLUS Intelligence to deliver a 12V rotary hammer that rivals compact 18V tools on the market today.This tool provides performance and runtime that is comparable to a much larger tool, at a fraction of the size and weight. The electropneumatic design allows for drilling of up to 13mm holes in concrete and masonry. For maximum versatility, regardless of application or orientation, the tool also features 2-mode operation, rotary hammer and drill-only.

CORDLESS ROTARY HAMMER

  • REDLINK Intelligence: Provides optimized performance and overload protection using total system communication between tool, battery and charger
  • REDLITHIUM-ION Battery Technology: Superior pack construction, electronics, and performance deliver more work per charge and more work over pack life
  • Electropneumatic mechanism: Drills up to 13mm holes in poured concrete and masonry
  • Compact, lightweight design: Allows you to work comfortably in tight spaces and all day
  • LED light: Illuminates the work surface
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat