(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Milwaukee Cordless Impact Drilling/Demo (Not Include Battery And Charger)

Milwaukee Cordless Impact Drilling/Demo (Not Include Battery And Charger)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 1 Year
  • Thai Voltage 220 V

Specifications of MXFDH2528H-0G0

  • Voltage(V)
    MX FUEL
  • Chuck size(mm)
    28 mm HEX
  • Battery type
    MX FUEL
  • Blow energy (EPTA)(J)
    64
  • Full load hammer action(bpm)
    1300
  • Vibration drilling(m/s²)
    5.17
Part Number
MXFDH2528H-0G0 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 126,065.00

฿ 111,239.76

CORDLESS IMPACT DRILLING/DEMO 1 Piece(s) 4 Day(s)

Basic Specifications

  • Voltage(V)
    MX FUEL
  • Chuck size(mm)
    28 mm HEX
  • Battery type
    MX FUEL
  • Blow energy (EPTA)(J)
    64
  • Full load hammer action(bpm)
    1300
  • Vibration drilling(m/s²)
    5.17

Product Description

CORDLESS IMPACT DRILLING/DEMO

[Features]
- Regardless of the installation location, the work start speed overwhelmingly exceeds that of pneumatic and cord types, greatly improving work efficiency.- A cordless hammer that combines the lowest level vibration 3-axis composite value in its class
. It's a drill
. By making the engine tool electric and cordless, you can expect the effect of reducing CO2 emissions during use.
[Use]
- For concrete

Specifications of MXFDH2528H-0G0

  • Voltage(V)
    MX FUEL
  • Chuck size(mm)
    28 mm HEX
  • Battery type
    MX FUEL
  • Blow energy (EPTA)(J)
    64
  • Full load hammer action(bpm)
    1300
  • Vibration drilling(m/s²)
    5.17
Part Number
MXFDH2528H-0G0 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 126,065.00

฿ 111,239.76

CORDLESS IMPACT DRILLING/DEMO 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS IMPACT DRILLING/DEMO

  • MOST PRODUCTIVE, LOWEST VIBRATION
  • LIGHTEST WEIGHT
  • 2 TONS PER CHARGE
  • LED Lights - Provides light at the chisel in dark applications.
  • Front Handle - For easier transportation and maneuvering throughout the job site.
  • Anti-Vibration Body - Limits excess vibration and provides a comfortable grip while operating.
  •  28 MM Hex Tool Holder - Maximum durability for the most demanding applications.