Milwaukee Cordless Driver Drill (Not Include Battery And Charger)

Brand :
MILWAUKEE ELE

Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 1 Year
  • Thai Voltage 220 V

Product Description

CORDLESS DRIVER DRILL

Milwaukee M12 FDDXKIT-0X, DRILL WITH QUICK CHANGE CHUCK Milwaukee® high-performance 4-in-1 drilling and screwdriving system Interchangeable handle system.

CORDLESS DRIVER DRILL

  • High performance compact 4-in-1 installation drill for extreme versatility
  • Removable chuck system with 4 different heads for multiple applications
  • 1/4″ hex drive behind chuck fitting, reduces drill length to 130mm when required
  • Inline grip for unrivaled access and control
  • Brushless POWERSTATE motor delivers up to 34 Nm of torque
  • Magnetic holder for easy bit access
  • REDLINK PLUS intelligence system delivers an advanced digital overload protection for tool and battery and uniquely enhances the tool performance under load
  • REDLITHIUM-ION battery pack provides superior pack construction, electronics and fade-free performance to deliver more run time and more work over pack life
  • Flexible battery system: works with all MILWAUKEE M12 batteries
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Milwaukee Cordless Driver Drill (Not Include Battery And Charger) | MILWAUKEE ELE | MISUMI Thailand