Milwaukee Cordless Angle Drill (Not Include Battery And Charger)

Brand :
MILWAUKEE ELE

Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 1 Year
  • Thai Voltage 220 V

Product Description

CORDLESS ANGLE DRILL

With a head size of just 95mm, this M12 Compact Right Angle Drill is compact and lightweight for drilling and fastening in tight spaces, yet delivers 12Nm of torque. It's the first subcompact with a spindle lock chuck for maximum versatility and grip. It also features the industry's first electronic clutch, with 12 torque settings and an LED indicator for fastening with complete control. The M12 REDLITHIUM-ION Battery Pack delivers more work per charge and more work over pack life. The onboard fuel gauge helps you monitor the charge precisely, so there's less downtime on the job, and a built-in LED Light illuminates the work surface. An extended paddle switch gives you ultimate comfort and convenience during prolonged use.

CORDLESS ANGLE DRILL

  • REDLITHIUM-ION Battery Technology: Superior pack construction, electronics, and performance deliver more work per charge and more work over pack life
  • Extended Paddle Switch: Provides convenience and comfort no matter what the job requires
  • Innovative Electronic Clutch: Delivers up to 12Nm of torque with 11 settings plus drill mode for complete control in fastening applications
  • 10mm Single Sleeve Ratcheting Chuck: Allows quick and easy bit changes and maximum grip
  • Built-in LEDs: Illuminate work surface and indicate clutch position
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat