Milwaukee Cordless Belt Sander (Not Include Battery And Charger)

Brand :
MILWAUKEE ELE
Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
- Product warranty 1 Year
- Thai Voltage 220 V
Product Description
CORDLESS BELT SANDER
CORDLESS BELT SANDER equipped with a belt adjustment knob that keeps the belt centered on the drive for better belt alignment and have speed control disc design, can control the grinding speed
CORDLESS BELT SANDER
- Optimized for jobsite applications through delivering first class material removal rate
- Slim product design allows access into confined spaces and flush sanding against nose
- Variable Speed Dial offers adjustment from 210 m/min - 410 m/min for greater control of the material removal rate
- Included universal hose adapter provides compatibility with a wide range of vacuum sizes
- Over 80% dust collected for a cleaner work environment with less clean up time
- REDLINK Technology ensures maximum performance and protects from overloads, heating, and over-discharge
- Durable cotton dust bag delivers greater resistance against tears and leaks