Milwaukee Cordless Sheet Sander (Not Include Battery And Charger)

Brand :
MILWAUKEE ELE
Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
- Product warranty 1 Year
- Thai Voltage 220 V
Product Description
CORDLESS SHEET SANDER
CORDLESS SHEET SANDER is high performance motor delivers 11,000 to 13,000 sanding strokes per minute for faster material removal
CORDLESS SHEET SANDER
- Low vibration levels deliver enhanced comfort and user control to reduce fatigue
- Variable Speed Dial offers adjustment from 13K to 11K OPM for greater control of the material removal rate.
- Orbit diameter of 1.6mm delivers strong balance of removal rate and surface finish.
- Included universal hose adapter provides compatibility with a wide range of vacuum sizes.
- REDLINK Technology ensures maximum performance and protects from overloads, heating, and over-discharge.
- Up to 95% dust collected for a cleaner work environment with less clean up time.
- Two-step clamp system allows for quick and easy sandpaper changes
- Additional hook & loop pad provided for user preference of sandpaper type
- Durable cotton dust bag delivers greater resistance against tears and leaks.