(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Milwaukee Cordless Orbital Sander (Not Include Battery And Charger)

Milwaukee Cordless Orbital Sander (Not Include Battery And Charger)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 1 Year
  • Thai Voltage 220 V

Specifications of M18BOS125-0X0

  • Product Type
    Main Body Item
  • Number of load-free rotations(min-1)
    7000-12000
  • Power Supply(V)
    18
  • Cord Length(m)
    Cordless
  • Accessory
    Main unit onlt
  • Polishing pad dia(mm)
    125
Part Number
M18BOS125-0X0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,885.00

CORDLESS ORBITAL SANDER 1 Piece(s) 4 Day(s)

Basic Specifications

  • Product Type
    Main Body Item
  • Number of load-free rotations(min-1)
    7000-12000
  • Power Supply(V)
    18
  • Cord Length(m)
    Cordless
  • Accessory
    Main unit onlt
  • Polishing pad dia(mm)
    125

Product Description

CORDLESS ORBITAL SANDER

Designed for the professional carpenter, remodeler, or general contractor; the Milwaukee M18 125mm Random Orbital Sander delivers corded power with 24,000 Max OPM output. The 14,000-24,000 variable speed dial allows the user more control over the output of the tool to match the orbit speed for the application. The tool's powerful motor allows the user to remove more material per battery charge.

Specifications of M18BOS125-0X0

  • Product Type
    Main Body Item
  • Number of load-free rotations(min-1)
    7000-12000
  • Power Supply(V)
    18
  • Cord Length(m)
    Cordless
  • Accessory
    Main unit onlt
  • Polishing pad dia(mm)
    125
Part Number
M18BOS125-0X0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,885.00

CORDLESS ORBITAL SANDER 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS ORBITAL SANDER

  • 24,000 OPM Max
  • More Material Removed Per Charge
  • Variable Speed Control
  • 125mm Sanding Pad
  • 14,000-24,000 OPM Variable Speed
  • 2.4mm Orbit Diameter
  • Universal Hose Adapter Included
  • Dust Canister with Filter