Milwaukee Cordless Sander Polisher (Not Include Battery And Charger)

Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
- Product warranty 1 Year
- Thai Voltage 220 V
Product Description
CORDLESS SANDER POLISHER
CORDLESS SANDER POLISHER is optimized to provide the fastest and most precise detail work, the new tool performs the work of two tools in one by easily switching between polishing and sanding modes.CORDLESS SANDER POLISHER is the perfect complement to a full size polisher for a faster finish. Featuring Dual Mode Control and a variable speed trigger,the CORDLESS SANDER POLISHER delivers increased user control, regardless of the application. A tool-free accessory change allows the user to quickly change between polishing and sanding accessories.
CORDLESS SANDER POLISHER
- MILWAUKEE designed and built brushless POWERSTATE motor to deliver the ultimate mobility in car polishing
- REDLINK PLUS intelligence system delivers the most advanced digital overload protection for tool and battery and uniquely enhances the tool performance under load
- REDLITHIUM-ION battery pack delivers more run time, more power and more battery life
- 3 position bale handle for improved tool control
- World´s first cordless polisher with 8 position variable speed selection
- Unmatched run time to polish one full size car per battery charge
- Removable dust screen to prevent debris ingress, prolonging motor life
- Rubber overmold gear case for increased comfort, especially when working with the tool vertically