(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
M12FDGS-0 |
M18FDGROVB-0X0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of load-free rotations (min-1) |
Power Supply (V) |
Collect size (mm) |
---|---|---|---|---|---|---|---|---|
฿ 6,101.00 |
CORDLESS DIE GRINDERS | 1 Piece(s) | 4 Day(s) | 10000/ 15000/ 21000 | 12 | - | ||
฿ 8,892.00 |
CORDLESS DIE GRINDERS | 1 Piece(s) | 4 Day(s) | 8000/ 11000/ 14000/ 17000/ 20000 | 18 | 6mm / 8mm |
CORDLESS DIE GRINDERS have RAPIDSTOP Brake stops accessory in less than 2 seconds, enhancing safety and have vent Clip prevent debris from contaminating the grinder over time, easy to remove and clean
Part Number |
---|
M12FDGS-0 |
M18FDGROVB-0X0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of load-free rotations (min-1) |
Power Supply (V) |
Collect size (mm) |
---|---|---|---|---|---|---|---|---|
฿ 6,101.00 |
CORDLESS DIE GRINDERS | 1 Piece(s) | 4 Day(s) | 10000/ 15000/ 21000 | 12 | - | ||
฿ 8,892.00 |
CORDLESS DIE GRINDERS | 1 Piece(s) | 4 Day(s) | 8000/ 11000/ 14000/ 17000/ 20000 | 18 | 6mm / 8mm |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?