Milwaukee Cordless Angle Grinders (Not Include Battery And Charger)

Brand :
MILWAUKEE ELE
Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
- Product warranty 1 Year
- Thai Voltage 220 V
Product Description
CORDLESS ANGLE GRINDERS
CORDLESS ANGLE GRINDERS is highly flexible battery system: Compatible with all MILWAUKEE™ M18™ lithium batteries and 100% Tool Free: Make all accessory changes and guard adjustments without a wrench for increased productivity
CORDLESS ANGLE GRINDERS
- RAPIDSTOP™ Brake - Stops the rotating blades in up to 2 seconds when power is turned off
- Vibration damping side handle - Increases safety when using the product through additional stability
- Tool-Free Cover Adjustment - Reduces downtime through faster cover installation and adjustment
- POWERSTATE Brushless Motor: Purposely built for the M18 FUEL Large Angle Grinder to provide the power and performance of a 15A corded Large Angle Grinder
- REDLITHIUM-ION HIGH OUTPUT HD12.0 Battery Pack: Provides 50% more power and runs 50% cooler versus standard REDLITHIUM-ION HD packs. Superior pack construction provides the industry's best protection against jobsite conditions