Milwaukee Cordless Angle Die Grinders(Not Include Battery And Charger)

Brand :
MILWAUKEE ELE

Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 1 Year
  • Thai Voltage 220 V

Product Description

CORDLESS ANGLE DIE GRINDERS

The M12 FUEL™ Right Angle Die Grinder is the first cordless right angle die grinder that delivers the performance and size professional service mechanics demand. The die grinder delivers maximum power for heavy duty applications and features POWERSTATE™ Brushless Motor technology. The cordless die grinder provides the user with up to 0.3 HP performance, best-in-class size to help fit in tight places, and offers greater mobility and access to the user. The M12 FUEL™ Right Angle Die Grinder features 4-Mode speed control and responsive variable-speed trigger giving unmatched control

CORDLESS ANGLE DIE GRINDERS

  • 20% More Power Than Pneumatic
  • 0.3 HP Motor Output
  • 4-MODE SPEED CONTROL
  • Greater Mobility and Access
  • Optimum performance with 2" Accessories
  • POWERSTATE Brushless Motor Technology
  • M12 REDLITHIUM-ION Battery Technology
  • Part of the M12 System
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Milwaukee Cordless Angle Die Grinders(Not Include Battery And Charger) | MILWAUKEE ELE | MISUMI Thailand