(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dewalt Cordless Portable Lights (Include Battery And Charger)

Dewalt Cordless Portable Lights (Include Battery And Charger)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 3 Years
  • Thai Voltage 220 V

Specifications of DCL040E1-B1

  • Product types
    LED
  • Brightness(lm)
    165
  • Power Supply
    Battery-operated
  • Accessory
    Battery 1.7Ah x1
  • Type
    Cordless
  • Voltage(v)
    20
Part Number
DCL040E1-B1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 3,670.09

BATTERY LIGHT 1 Piece(s) 4 Day(s) 10

Basic Specifications

  • Product types
    LED
  • Brightness(lm)
    165
  • Power Supply
    Battery-operated
  • Accessory
    Battery 1.7Ah x1
  • Type
    Cordless
  • Voltage(v)
    20

Product Description

CORDLESS PORTABLE LIGHTS

A compact, portable cordless LED task light compatible with 12V XR, 18V XR and XR FLEXVOLT batteries. Features 3 brightness settings with a maximum output and a built in multi-position handle.Work Light in your workspace for more visibility and hands-free use. LED lights last long, shine bright, and have low heat.


Specifications of DCL040E1-B1

  • Product types
    LED
  • Brightness(lm)
    165
  • Power Supply
    Battery-operated
  • Accessory
    Battery 1.7Ah x1
  • Type
    Cordless
  • Voltage(v)
    20
Part Number
DCL040E1-B1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 3,670.09

BATTERY LIGHT 1 Piece(s) 4 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS PORTABLE LIGHTS

  • Compact, lightweight design with impact resistant housing
  • Improved ergonomic design and rubber grip increase comfort
  • Flashlight includes an integrated hook for hanging & can be used free standing,