Dewalt Cordless Portable Lights (Not Iclude Battery And Charger)

Brand :
DEWALT

Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 3 Years
  • Thai Voltage 220 V

Product Description

CORDLESS PORTABLE LIGHTS

A compact, portable cordless LED task light compatible with 12V XR, 18V XR and XR FLEXVOLT batteries. Features 3 brightness settings with a maximum output and a built in multi-position handle.Work Light in your workspace for more visibility and hands-free use. LED lights last long, shine bright, and have low heat.

CORDLESS PORTABLE LIGHTS

  • Compact, lightweight design with impact resistant housing
  • Improved ergonomic design and rubber grip increase comfort
  • Flashlight includes an integrated hook for hanging & can be used free standing,
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat