(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dewalt Cordless Hammer Drill (Include Battery And Charger)

Dewalt Cordless Hammer Drill (Include Battery And Charger)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 3 Years
  • Thai Voltage 220 V
  • From :
    ฿ 4,077.88 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DCD716S2K-B1
DCD7781D2A-B1
DCD805E1T-B1
DCD999T1-B1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Voltage
(V)
2 Stage Switching Availability Maximum Number of Load-Free Rotations
(min-1)
Drill Capacity
(mm)
BPM
(bpm)
Max Torque
(Nm)
Accessory

฿ 4,077.88

CORDLESS HAMMER DRILL 1 Piece(s) 4 Day(s) - 12 Available 0-400 / 1500 Wood = 20 Steel = 13Concrete = 8 0 - 6000 / 22500 30 Battery 1.3Ah x2, Charger x1

฿ 6,641.12

CORDLESS HAMMER DRILL 1 Piece(s) 4 Day(s) 10 20 Available 0-500 / 1750 Wood = 30 Steel = 13 Concrete = 13 0-29750 65 Battery 2Ah x2, Charger x1, Drill bits 109 pcs.

฿ 8,388.79

CORDLESS HAMMER DRILL 1 Piece(s) 4 Day(s) 10 20 Available 0-650 / 2000 Wood = 40 Steel = 13 Concrete = 13 0-11050 / 34000 90 Battery 1.7Ah x1, Charger x1, Tstak box

฿ 12,233.64

CORDLESS HAMMER DRILL 1 Piece(s) 4 Day(s) 10 20 Yes (3 levels) 0-450 / 1300 / 2000 Wood = 55 Steel = 15 Concrete = 13 0-450 / 25500 / 38250 112 Battery 6Ah x1, Charger x1

Basic Specifications

Product Description

CORDLESS HAMMER DRILL

Dewalt's latest improved drill body with a tightening force but the size is very compact, the machine has a strong hammer drilling mode and the brushless motor provides high efficiency and long motor life. Designed to help achieve the desired penetration.

Part Number
DCD716S2K-B1
DCD7781D2A-B1
DCD805E1T-B1
DCD999T1-B1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Voltage
(V)
2 Stage Switching Availability Maximum Number of Load-Free Rotations
(min-1)
Drill Capacity
(mm)
BPM
(bpm)
Max Torque
(Nm)
Accessory

฿ 4,077.88

CORDLESS HAMMER DRILL 1 Piece(s) 4 Day(s) - 12 Available 0-400 / 1500 Wood = 20 Steel = 13Concrete = 8 0 - 6000 / 22500 30 Battery 1.3Ah x2, Charger x1

฿ 6,641.12

CORDLESS HAMMER DRILL 1 Piece(s) 4 Day(s) 10 20 Available 0-500 / 1750 Wood = 30 Steel = 13 Concrete = 13 0-29750 65 Battery 2Ah x2, Charger x1, Drill bits 109 pcs.

฿ 8,388.79

CORDLESS HAMMER DRILL 1 Piece(s) 4 Day(s) 10 20 Available 0-650 / 2000 Wood = 40 Steel = 13 Concrete = 13 0-11050 / 34000 90 Battery 1.7Ah x1, Charger x1, Tstak box

฿ 12,233.64

CORDLESS HAMMER DRILL 1 Piece(s) 4 Day(s) 10 20 Yes (3 levels) 0-450 / 1300 / 2000 Wood = 55 Steel = 15 Concrete = 13 0-450 / 25500 / 38250 112 Battery 6Ah x1, Charger x1

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS HAMMER DRILL

- The machine is made of high quality materials, strong, durable to use.
- Suitable for repair work, furniture work or installed with general equipment
- The lock should be tightened. Prevents the drill lock from loosening during use.
- should be cleaned and dipped in oil on the iron parts after use