(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
DCD709N-KR |
DCD805N-B1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Maximum Number of Load-Free Rotations (min-1) |
Drill Capacity (mm) |
BPM (bpm) |
Max Torque (Nm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,087.54 |
CORDLESS HAMMER DRILL | 1 Piece(s) | 5 Day(s) | 10 | 0-450 / 0-1,650 | Wood = 38 Steel = 13 Concrete = 13 | 28050 | 65 | ||
฿ 4,427.41 |
CORDLESS HAMMER DRILL | 1 Piece(s) | 4 Day(s) | 10 | 0-650 / 0-2,000 | Wood = 40 Steel = 13 Concrete = 13 | 34000 | 90 |
Dewalt's latest improved drill body with a tightening force but the size is very compact, the machine has a strong hammer drilling mode and the brushless motor provides high efficiency and long motor life. Designed to help achieve the desired penetration.
Part Number |
---|
DCD709N-KR |
DCD805N-B1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Maximum Number of Load-Free Rotations (min-1) |
Drill Capacity (mm) |
BPM (bpm) |
Max Torque (Nm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,087.54 |
CORDLESS HAMMER DRILL | 1 Piece(s) | 5 Day(s) | 10 | 0-450 / 0-1,650 | Wood = 38 Steel = 13 Concrete = 13 | 28050 | 65 | ||
฿ 4,427.41 |
CORDLESS HAMMER DRILL | 1 Piece(s) | 4 Day(s) | 10 | 0-650 / 0-2,000 | Wood = 40 Steel = 13 Concrete = 13 | 34000 | 90 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
- The machine is made of high quality materials, strong, durable to use.
- Suitable for repair work, furniture work or installed with general equipment
- The lock should be tightened. Prevents the drill lock from loosening during use.
- should be cleaned and dipped in oil on the iron parts after use
How can we improve?
How can we improve?