Dewalt Cordless Plunge Saw (Not Include Battery And Charger)

Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
- Product warranty 3 Years
- Thai Voltage 220 V
Product Description
CORDLESS PLUNGE SAW
The high powered DEWALT cordless solution for professionals working on trimming, plunge cutting, and sheet cutting applications. The XR FLEXVOLT plunge saw features a 42-tooth blade, an anti-kickback function and track compatibility to deliver quick, smooth cuts. Now features Wireless Tool Control to enable cord free power take off with a compatible DEWALT Extractor such as DCV586M. Bare unit, batteries and charger sold separately.
CORDLESS PLUNGE SAW
- The anti kickback function stops the saw from moving backwards along the rail and helps stop the saw from climbing out of the work piece when making plunge cuts
- Parallel plunge allows the user to maintain a smooth and constant hand position while cutting
- Variable speed allows the correct speed to be set for different types of materials
- Rail adjustment allows the saw to be adjusted accurately to the rail
- Full wave electronics maintains a constant speed under heavy load