(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dewalt Cordless Impact Wrench (Not Include Battery And Charger)

Dewalt Cordless Impact Wrench (Not Include Battery And Charger)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 3 Years
  • Thai Voltage 220 V
  • From :
    ฿ 3,786.60 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DCF891N-B1
DCF900N-B1
DCF911N-B1
DCF921N-B1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Max. Tightening Torque
(N▪m)
Number of load-free rotations
(min-1)
BPM
(BPM)

฿ 6,233.33

IMPACT WRENCH 1 Piece(s) 4 Day(s) 10 812 0-2000 rpm 0-3250

฿ 7,689.72

IMPACT WRENCH 1 Piece(s) 4 Day(s) 10 1898 0-650/1040/2300 rpm 0-2200

฿ 3,786.60

IMPACT WRENCH 1 Piece(s) 4 Day(s) 10 542 0-2850 rpm 0-3250

฿ 5,359.50

IMPACT WRENCH 1 Piece(s) 4 Day(s) 10 610 0-2500 rpm 0-3550

Basic Specifications

Product Description

CORDLESS IMPACT WRENCH

Cordless impact wrench,It is an aid in tightening your workpiece easily. and more quickly Helps in tightening work at the point, convenient and fast. Can be used with all types of workpieces, metal or wood. Operated by lithium-ion battery power, cordless. No more tangled wires while in use. Compact size, comfortable to move. and easy to store Allows you to create work as you wish.

Part Number
DCF891N-B1
DCF900N-B1
DCF911N-B1
DCF921N-B1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Max. Tightening Torque
(N▪m)
Number of load-free rotations
(min-1)
BPM
(BPM)

฿ 6,233.33

IMPACT WRENCH 1 Piece(s) 4 Day(s) 10 812 0-2000 rpm 0-3250

฿ 7,689.72

IMPACT WRENCH 1 Piece(s) 4 Day(s) 10 1898 0-650/1040/2300 rpm 0-2200

฿ 3,786.60

IMPACT WRENCH 1 Piece(s) 4 Day(s) 10 542 0-2850 rpm 0-3250

฿ 5,359.50

IMPACT WRENCH 1 Piece(s) 4 Day(s) 10 610 0-2500 rpm 0-3550

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS IMPACT WRENCH

- The machine is made of good quality materials, strong, durable to use.

- Has a firm grip good grip Does not slip during use

- The drill is powered by a lithium-ion battery, cordless, eliminating the problem of tangled wires while in use.