(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Dewalt Cordless Driver Drill (Include Battery And Charger)

Dewalt Cordless Driver Drill (Include Battery And Charger)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 3 Years
  • Thai Voltage 220 V
  • From :
    ฿ 3,786.60 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DC740KA-B1
DC750KA-B1
DCD701D2-B1
DCD703D2-B1
DCD708L2-KR
DCD7771D2A-B1
DCF610S2-KR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Voltage
(V)
Max. Torque
(N▪m)
Max capacity drill
(mm)
RPM
(rpm)
Chuck size
(mm)
Type

฿ 4,515.33

CORDLESS DRILL 1 Piece(s) 4 Day(s) - 12 26 Wood = 25 mm, Steel = 10 mm 0-350/0-1,200 10 Batety 1.3 Ah

฿ 3,786.60

CORDLESS DRILL 1 Piece(s) 4 Day(s) - 9.6 20 Wood = 22 mm, Steel = 10 mm 0-1,000/0-3,000 10 Batety 1.3 Ah

฿ 5,534.27

CORDLESS DRILL 1 Piece(s) 4 Day(s) - 12 57.5 Wood = 20 mm, Steel = 10 mm 0-425/0-1,500 10 Batety 2.0 Ah

฿ 7,514.95

CORDLESS DRILL 1 Piece(s) 4 Day(s) 10 12 57.5 Wood = 20 mm, Steel = 10 mm 0-425/0-1,500 10 Batety 2.0 Ah

฿ 7,864.49

CORDLESS IMPACT DRIVER 1 Piece(s) 4 Day(s) - 20 26/65 Wood = 30 mm, Steel = 13 mm 0-450/0-1,650 13 Batety 3.0 Ah

฿ 6,233.33

CORDLESS DRILL 1 Piece(s) 4 Day(s) 10 18 65 Wood = 30 mm, Steel = 13 mm, Concrete = 13 0-500/0-1,750 13 Batety 2.0 Ah

฿ 5,650.78

CORDLESS SCREW DRIVER 1 Piece(s) 4 Day(s) - 10.8 8 - 0-1,050 6.35 Batety 1.5 Ah

Basic Specifications

Product Description

CORDLESS DRIVER DRILL

Cordless impact driver, DEWALT brand, helps you create woodworking, furniture work, smart board work. and drilling in masonry easily With a machine that is designed to be able to hold and use comfortably in the hand It comes with a motor that has been upgraded with modern technology. therefore delivering fast and powerful torque and can choose to adjust the speed mode 0-1000/2800/3250 rpm to suit each type of work piece

Part Number
DC740KA-B1
DC750KA-B1
DCD701D2-B1
DCD703D2-B1
DCD708L2-KR
DCD7771D2A-B1
DCF610S2-KR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Voltage
(V)
Max. Torque
(N▪m)
Max capacity drill
(mm)
RPM
(rpm)
Chuck size
(mm)
Type

฿ 4,515.33

CORDLESS DRILL 1 Piece(s) 4 Day(s) - 12 26 Wood = 25 mm, Steel = 10 mm 0-350/0-1,200 10 Batety 1.3 Ah

฿ 3,786.60

CORDLESS DRILL 1 Piece(s) 4 Day(s) - 9.6 20 Wood = 22 mm, Steel = 10 mm 0-1,000/0-3,000 10 Batety 1.3 Ah

฿ 5,534.27

CORDLESS DRILL 1 Piece(s) 4 Day(s) - 12 57.5 Wood = 20 mm, Steel = 10 mm 0-425/0-1,500 10 Batety 2.0 Ah

฿ 7,514.95

CORDLESS DRILL 1 Piece(s) 4 Day(s) 10 12 57.5 Wood = 20 mm, Steel = 10 mm 0-425/0-1,500 10 Batety 2.0 Ah

฿ 7,864.49

CORDLESS IMPACT DRIVER 1 Piece(s) 4 Day(s) - 20 26/65 Wood = 30 mm, Steel = 13 mm 0-450/0-1,650 13 Batety 3.0 Ah

฿ 6,233.33

CORDLESS DRILL 1 Piece(s) 4 Day(s) 10 18 65 Wood = 30 mm, Steel = 13 mm, Concrete = 13 0-500/0-1,750 13 Batety 2.0 Ah

฿ 5,650.78

CORDLESS SCREW DRIVER 1 Piece(s) 4 Day(s) - 10.8 8 - 0-1,050 6.35 Batety 1.5 Ah

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS DRIVER DRILL

- 3 levels of speed, convenient and flexible to work.
- 3 LED lights on the front of the machine Help illuminate the area.
- The machine is compact, lightweight, can be used flexibly in every position.
- Confidence in use with a 3-year product warranty according to specified conditions
- Suitable for repair work, furniture work or installed with general equipment
- The drill lock should be tightened. Prevent the lock from loosening from bumps.