(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
DCD701N-KR |
DCD708N-KR |
DCD800N-B1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Voltage (V) |
Max. Torque (N▪m) |
Max capacity drill (mm) |
RPM (rpm) |
Chuck size (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,728.35 |
CORDLESS DRILL | 1 Piece(s) | 4 Day(s) | - | 12 | 57.5 | Wood = 20, Steel = 10 | 0-425/0-1,500 | 10 | ||
฿ 2,854.52 |
CORDLESS DRILL | 1 Piece(s) | 4 Day(s) | 10 | 20 | 65 | Wood = 35, Steel = 13 | 0-450/0-1,650 | 13 | ||
฿ 4,136.14 |
CORDLESS DRILL | 1 Piece(s) | 4 Day(s) | 10 | 20 | 90 | Wood = 40, Steel = 13 | 0-650 / 0-2,000 | 13 |
Cordless impact driver, DEWALT brand, helps you create woodworking, furniture work, smart board work. and drilling in masonry easily With a machine that is designed to be able to hold and use comfortably in the hand It comes with a motor that has been upgraded with modern technology. therefore delivering fast and powerful torque and can choose to adjust the speed mode 0-1000/2800/3250 rpm to suit each type of work piece
Part Number |
---|
DCD701N-KR |
DCD708N-KR |
DCD800N-B1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Voltage (V) |
Max. Torque (N▪m) |
Max capacity drill (mm) |
RPM (rpm) |
Chuck size (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,728.35 |
CORDLESS DRILL | 1 Piece(s) | 4 Day(s) | - | 12 | 57.5 | Wood = 20, Steel = 10 | 0-425/0-1,500 | 10 | ||
฿ 2,854.52 |
CORDLESS DRILL | 1 Piece(s) | 4 Day(s) | 10 | 20 | 65 | Wood = 35, Steel = 13 | 0-450/0-1,650 | 13 | ||
฿ 4,136.14 |
CORDLESS DRILL | 1 Piece(s) | 4 Day(s) | 10 | 20 | 90 | Wood = 40, Steel = 13 | 0-650 / 0-2,000 | 13 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
- 3 levels of speed, convenient and flexible to work.
- 3 LED lights on the front of the machine Help illuminate the area.
- The machine is compact, lightweight, can be used flexibly in every position.
- Confidence in use with a 3-year product warranty according to specified conditions
- Suitable for repair work, furniture work or installed with general equipment
- The drill lock should be tightened. Prevent the lock from loosening from bumps.
How can we improve?
How can we improve?