(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dewalt Cordless Screw Driver (Include Battery And Charger)

Dewalt Cordless Screw Driver (Include Battery And Charger)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 3 Years
  • Thai Voltage 220 V

Specifications of DCF680G2-KR

  • Voltage(V)
    7.2
  • Rechargeable
    Y
  • Sales Set Content
    Main body, Case, Battery, Battery charger
  • RPM(rpm)
    0-430
  • Chuck size(mm)
    6.35
  • Accessory
    Battery 1Ah x2, Charger x1
  • Type
    Cordless
Part Number
DCF680G2-KR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,786.60

SCREWDRIVER 1 Piece(s) 4 Day(s)

Basic Specifications

Product Description

CORDLESS SCREW DRIVER

The DW293 impact wrench provides strong forward and reverse torque. The soft-grip handle and ball bearing construction provide compactness and durability.

Specifications of DCF680G2-KR

  • Voltage(V)
    7.2
  • Rechargeable
    Y
  • Sales Set Content
    Main body, Case, Battery, Battery charger
  • RPM(rpm)
    0-430
  • Chuck size(mm)
    6.35
  • Accessory
    Battery 1Ah x2, Charger x1
  • Type
    Cordless
Part Number
DCF680G2-KR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,786.60

SCREWDRIVER 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS SCREW DRIVER

  • Equipped with a gyro sensor to adjust the bit rotation direction through motion
  • Handle rotation function: available in two types: pistol type and straight type
  • Application of LED lamp
  • Includes two 1.0 Ah batteries and charger