(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dewalt Cordless Impact Drill (Include Battery And Charger)

Dewalt Cordless Impact Drill (Include Battery And Charger)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 3 Years
  • Thai Voltage 220 V
  • From :
    ฿ 4,161.21 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DCD706D2A-B1
DCF805D2A-B1
DCF815S2-KR
DCF850D2A-B1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Voltage
(V)
Max. Torque
(N▪m)
RPM BPM Accessory Drilling Capacity
(mm)

฿ 5,942.06

CORDLESS DRILL 1 Piece(s) 4 Day(s) - 12 57.5 0-425/1500 0-7225/25500 Battery 2Ah x2, Charger x1, Bits 16 ea Wood = 20 Steel = 10 Concrete = 10

฿ 4,161.21

IMPACT DRIVER 1 Piece(s) 4 Day(s) - - - - - - -

฿ 8,155.76

CORDLESS IMPACT DRIVER 1 Piece(s) 4 Day(s) - 10.8 107 0-400 0-400 Battery 1.3Ah , Charger x1 -

฿ 7,806.23

CORDLESS IMPACT DRIVER 1 Piece(s) 4 Day(s) 10 20 205 0-3250 0-3800 Battery 2Ah x2, Charger x1, T-Stak -

Basic Specifications

Product Description

CORDLESS HAMMER DRILL

Cordless impact drill from the brand DEWALT, a quality drill that meets all characteristics of versatile use. Whether it's for general drilling, steel / wood, or various DIY tasks such as assembly / fixing work. And repairing furniture, decoration, wood paneling, gypsum work, plastic / fabric work, ceiling drilling, etc. The machine is compact in size. Suitable for use in narrow spaces, lightweight, helps increase convenience and flexibility in continuous use. or moving as well

Part Number
DCD706D2A-B1
DCF805D2A-B1
DCF815S2-KR
DCF850D2A-B1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Voltage
(V)
Max. Torque
(N▪m)
RPM BPM Accessory Drilling Capacity
(mm)

฿ 5,942.06

CORDLESS DRILL 1 Piece(s) 4 Day(s) - 12 57.5 0-425/1500 0-7225/25500 Battery 2Ah x2, Charger x1, Bits 16 ea Wood = 20 Steel = 10 Concrete = 10

฿ 4,161.21

IMPACT DRIVER 1 Piece(s) 4 Day(s) - - - - - - -

฿ 8,155.76

CORDLESS IMPACT DRIVER 1 Piece(s) 4 Day(s) - 10.8 107 0-400 0-400 Battery 1.3Ah , Charger x1 -

฿ 7,806.23

CORDLESS IMPACT DRIVER 1 Piece(s) 4 Day(s) 10 20 205 0-3250 0-3800 Battery 2Ah x2, Charger x1, T-Stak -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS HAMMER DRILL

- Extended Runtime

- High efficiency with brushless motor

- Faster clutch control via E-Clutch (electric clutch)

- Improved tool life - Coated and sealed switches Excellent moisture and dust resistance

- Better air circulation Helps the motor run at lower operating temperatures.

- The handle is designed according to the ergonomics of the hand. Work without fatigue