(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dewalt Cordless Angle Drill (Not Include Battery And Charger)

Dewalt Cordless Angle Drill (Not Include Battery And Charger)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 3 Years
  • Thai Voltage 220 V

Specifications of DCD470N-XJ

  • Voltage(V)
    54
  • Sales Set Content
    Main Unit Only
  • Max. Torque(N▪m)
    269
  • Rechargeable
    Y
  • RPM
    0-400/0-1320
  • Accessory
    Main unit only
  • Type
    Cordless
Part Number
DCD470N-XJ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 13,223.99

CORDLESS DRILL 1 Piece(s) 4 Day(s) 10

Basic Specifications

  • Voltage(V)
    54
  • Sales Set Content
    Main Unit Only
  • Max. Torque(N▪m)
    269
  • Rechargeable
    Y
  • RPM
    0-400/0-1320
  • Accessory
    Main unit only
  • Type
    Cordless

Product Description

CORDLESS ANGLE DRILL

Our most powerful cordless drill ever. Perfect for end users who need to drill large diameter holes. This right angle drill provides exceptional power, control, cordless convenience and runtime with our 54V brushless motor. The E-Clutch protects the user from injury in bind-up situations.

Specifications of DCD470N-XJ

  • Voltage(V)
    54
  • Sales Set Content
    Main Unit Only
  • Max. Torque(N▪m)
    269
  • Rechargeable
    Y
  • RPM
    0-400/0-1320
  • Accessory
    Main unit only
  • Type
    Cordless
Part Number
DCD470N-XJ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 13,223.99

CORDLESS DRILL 1 Piece(s) 4 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS ANGLE DRILL

  • Adjustable bail handle and 2-position side handle for safety, leverage and control
  • E-Clutch is a Perform and Protect™ feature that detects reactionary torque caused by a bind-up or stall and reduces speed to a manageable level until control is regained.
  • Power of corded freedom of cordless
  • Metal-gear housing for jobsite durability and increased reliability
  • Low head profile for better access in tight spaces offers user versatility