- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Dewalt Cordless Nailer (Not Include Battery And Charger)
(i)Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
- Product warranty 3 Years
- Thai Voltage 220 V
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS | For Nail Gauge |
Nail length (mm) |
|
฿ 9,728.66
|
CORDLESS NAILER
|
1 Piece(s)
|
|
4 Day(s)
|
- |
23GA |
15-38 |
|
฿ 11,359.81
|
CORDLESS NAILER
|
1 Piece(s)
|
|
4 Day(s)
|
10 |
18GA |
15-54 |
Basic Specifications
-
- Product Type
- Nail Gun (for nails)
-
- Specifications
- Rechargeable
-
- Magazine Capacity(Nails)
- 110
-
- Voltage(V)
- 20V max
-
- Accessory
- Main unit only
-
- Magazine loading
- Rear
-
- Operating mode
- Bump and sequential
-
- Type
- Cordless
Product Description
CORDLESS NAILER
Complete finish, trim, and remodeling work with this ATOMIC COMPACT SERIES™ 20V MAX* Brushless Cordless 23 and 18 Ga. Pin Nailer. The battery-powered nailer is designed to drive 23 and 18 Ga. pin nails measuring between 5/8 in. and 1-1/2 in. with its high-output brushless motor. Take advantage of cordless convenience as you seamlessly drive nails with no hoses, compressors, or gas cartridges required. Battery and charger not included.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS | For Nail Gauge |
Nail length (mm) |
|
฿ 9,728.66
|
CORDLESS NAILER
|
1 Piece(s)
|
|
4 Day(s)
|
- |
23GA |
15-38 |
|
฿ 11,359.81
|
CORDLESS NAILER
|
1 Piece(s)
|
|
4 Day(s)
|
10 |
18GA |
15-54 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
CORDLESS NAILE
- DESIGNED FOR EASE OF USE with tool-free jam release and tool-free depth adjust
- KNOW WHEN TO RELOAD: Low nail lockout system with LED indicator to inform user when it’s time to reload
- There is a system to fix jammed nails without tools.
- 2 modes of nail shooting, burst mode and single shot mode
- Increased accuracy and can adjust the depth to 6 levels
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?