Dewalt Cordless Laminate Trimmer (Not Include Battery And Charger)

Brand :
DEWALT
Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
- Product warranty 3 Years
- Thai Voltage 220 V
Product Description
CORDLESS LAMINATE TRIMMER
The DCW600 cordless router is powered by a brushless motor for enhanced runtime and performance and is compatible with all 18V XR batteries. Featuring variable speed control and fine height adjustment for the ultimate versatility in applications. Dual LED lights built into the aluminium housing help illuminate the work piece and provide superior bit visibility.
CORDLESS LAMINATE TRIMMER
- Large 100mm D-Base design to allow the user maximum router support on the work piece
- Dual LED lights increase visibility around the router bit during operation for increased accuracy
- Depth ring and clamping mechanism combine to give the user an accurate depth of cut adjustment
- Aluminium motor housing and base construction provides long term durability
- Compatible accessories for increased versatility
- Aluminium motor housing can be transitioned quickly to a fixed base attachment ( not included ) increasing the versatility of the machine
- Multiple spindle lock detents enables quick and simple router bit changes
- Variable Speed Control to set optimum cutter speed for different materials