(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Dewalt Cordless Fan (Not Include Battery And Charger)

Dewalt Cordless Fan (Not Include Battery And Charger)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 3 Years
  • Thai Voltage 220 V

Specifications of DCE512N-KR

  • Product Type
    Circulator
  • Voltage(V)
    18
  • Accessory
    Main unit only
  • Speed(rpm)
    3000
  • Air Flow(m³/min)
    18
  • Working Hours(hours)
    4 hours (with battery 5 Ah)
  • Type
    Cordless
Part Number
DCE512N-KR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,621.50

CORDLESS FAN 1 Piece(s) 4 Day(s)

Basic Specifications

  • Product Type
    Circulator
  • Voltage(V)
    18
  • Accessory
    Main unit only
  • Speed(rpm)
    3000
  • Air Flow(m³/min)
    18
  • Working Hours(hours)
    4 hours (with battery 5 Ah)
  • Type
    Cordless

Product Description

CORDLESS FAN

Cordless fan DEWALT is strong with special manufactured materials. Not easy to rust, 8-inch propeller provides a maximum wind speed of 18 cubic meters / hour. Ready to adjust the wind power to 5 levels and adjust the wind direction up and down up to 180 degrees, can be set on the table, on the floor or even hung on the wall to meet all your work areas. Gives more cooling than general small fans.

Specifications of DCE512N-KR

  • Product Type
    Circulator
  • Voltage(V)
    18
  • Accessory
    Main unit only
  • Speed(rpm)
    3000
  • Air Flow(m³/min)
    18
  • Working Hours(hours)
    4 hours (with battery 5 Ah)
  • Type
    Cordless
Part Number
DCE512N-KR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,621.50

CORDLESS FAN 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS FAN

- The product only has the body, does not include the battery and charger.
- Model Number: DCE512N-KR -Air
- Flow: 28.32 m³/min (1,000 CFM)
- MAX speed: 3,000 RPM
- Run time (Max speed): 4h (with 5Ah battery)