(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dewalt Cordless Planner (Not Include Battery And Charger)

Dewalt Cordless Planner (Not Include Battery And Charger)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 3 Years
  • Thai Voltage 220 V

Specifications of DCP580N-KR

  • Voltage(V)
    18
  • Load speed(RPM)
    15000
  • Max Depth(mm)
    2.0
  • Cutting Width(mm)
    82
  • Cutting length(mm)
    295
  • Accessory
    Main unit only
  • Type
    Cordless
Part Number
DCP580N-KR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 6,524.61

CORDLESS PLANNER 1 Piece(s) 4 Day(s) 10

Basic Specifications

  • Voltage(V)
    18
  • Load speed(RPM)
    15000
  • Max Depth(mm)
    2.0
  • Cutting Width(mm)
    82
  • Cutting length(mm)
    295
  • Accessory
    Main unit only
  • Type
    Cordless

Product Description

CORDLESS PLANNER

The Dewalt DCP580 Cordless Planer is a compact and well balanced machine with 82mm reversible blades for a smooth finish. With a lightweight and ergonomic design it is comfortable to use in all orientations.

Specifications of DCP580N-KR

  • Voltage(V)
    18
  • Load speed(RPM)
    15000
  • Max Depth(mm)
    2.0
  • Cutting Width(mm)
    82
  • Cutting length(mm)
    295
  • Accessory
    Main unit only
  • Type
    Cordless
Part Number
DCP580N-KR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 6,524.61

CORDLESS PLANNER 1 Piece(s) 4 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS PLANNER

  • Brushless Motor – Increased power and runtime
  • Large twin blade drum with TCT blades for high quality surface finish
  • On board blade storage and torx key – for quick and easy blade changes
  • 2.0mm Depth of Cut – For large material removal
  • 0.1mm increment depth adjustment – For fine adjustment
  • Front and rear shoe milled in situ – For increased accuracy
  • Part of the intelligent XR Lithium Ion Series designed for efficiency and making applications faster
  • Air lock port – compatible with air-lock or dust bag
  • Foot lock off – stands the tool above the work surface