(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dewalt Cordless Grinder(Not Include Battery And Charger)

Dewalt Cordless Grinder(Not Include Battery And Charger)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 3 Years
  • Thai Voltage 220 V
  • From :
    ฿ 4,718.69 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DCG405N-B1
DCG409VSN-B1
DCG418N-B1
DCG440N-KR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Number of load-free rotations
(min-1)
Power Supply
(V)
Disc Diameter
(mm)

฿ 4,718.69

CORDLESS GRINDER 1 Piece(s) 4 Day(s) 10 9000 18V 100

฿ 5,650.78

CORDLESS GRINDER 1 Piece(s) 4 Day(s) - 9000 20V 100

฿ 6,116.82

CORDLESS GRINDER 1 Piece(s) 4 Day(s) 10 9000 60V 125

฿ 6,641.12

CORDLESS GRINDER 1 Piece(s) 4 Day(s) - 6500 60V 180

Basic Specifications

Product Description

CORDLESS GRINDER

Brushless motor of the angle grinder requires no brush changes.DEWALT grinder's brake stops wheel in 2 seconds or less on average Kickback Brake engages when a pinch, stall, or bind-up event is sensed and the electronic brake engages with maximum force to quickly stop the wheel, reduce the movement of the metal grinder and shut the grinder off Power Loss Reset prevents accidental restarts following a power disruption when the tool is left in the "on" position

Part Number
DCG405N-B1
DCG409VSN-B1
DCG418N-B1
DCG440N-KR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Number of load-free rotations
(min-1)
Power Supply
(V)
Disc Diameter
(mm)

฿ 4,718.69

CORDLESS GRINDER 1 Piece(s) 4 Day(s) 10 9000 18V 100

฿ 5,650.78

CORDLESS GRINDER 1 Piece(s) 4 Day(s) - 9000 20V 100

฿ 6,116.82

CORDLESS GRINDER 1 Piece(s) 4 Day(s) 10 9000 60V 125

฿ 6,641.12

CORDLESS GRINDER 1 Piece(s) 4 Day(s) - 6500 60V 180

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS GRINDER

- CORDLESS GRINDER set suitable for polishing, cutting, finishing work

- Made of steel and special plastic, highly durable.

- with spindle lock Easy to change grinding blades

- Covered with a special sheath that protects the operator from injury.

- electronic system for preventing shock when the disc is stuck

- Mesh Covers on the air vents trap dust.

- Brushless, slow heating Longer uptime

- Comes with a tool box for easy storage and portability.