(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
DCG405P2-B1 |
DCG418X2-B1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Power Supply (V) |
Current and rated current (A) |
Disc Diameter (mm) |
Switch Type |
---|---|---|---|---|---|---|---|---|---|---|
฿ 9,320.87 |
CORDLESS GRINDER | 1 Piece(s) | 4 Day(s) | - | 18V | 5 | 100 | Slider | ||
฿ 19,224.30 |
CORDLESS GRINDER | 1 Piece(s) | 4 Day(s) | 10 | 60V | 9 | 100-125 | - |
Brushless motor of the angle grinder requires no brush changes.DEWALT grinder's brake stops wheel in 2 seconds or less on average Kickback Brake engages when a pinch, stall, or bind-up event is sensed and the electronic brake engages with maximum force to quickly stop the wheel, reduce the movement of the metal grinder and shut the grinder off Power Loss Reset prevents accidental restarts following a power disruption when the tool is left in the "on" position
Part Number |
---|
DCG405P2-B1 |
DCG418X2-B1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Power Supply (V) |
Current and rated current (A) |
Disc Diameter (mm) |
Switch Type |
---|---|---|---|---|---|---|---|---|---|---|
฿ 9,320.87 |
CORDLESS GRINDER | 1 Piece(s) | 4 Day(s) | - | 18V | 5 | 100 | Slider | ||
฿ 19,224.30 |
CORDLESS GRINDER | 1 Piece(s) | 4 Day(s) | 10 | 60V | 9 | 100-125 | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
- CORDLESS GRINDER set suitable for polishing, cutting, finishing work
- Made of steel and special plastic, highly durable.
- with spindle lock Easy to change grinding blades
- Covered with a special sheath that protects the operator from injury.
- electronic system for preventing shock when the disc is stuck
- Mesh Covers on the air vents trap dust.
- Brushless, slow heating Longer uptime
- Comes with a tool box for easy storage and portability.
How can we improve?
How can we improve?