(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dewalt Cordless Sander(Not Include Battery And Charger)

Dewalt Cordless Sander(Not Include Battery And Charger)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 3 Years
  • Thai Voltage 220 V

Specifications of DCW200N-XJ

  • Product Type
    Main Body Item
  • Number of load-free rotations(min-1)
    8000-13500
  • Power Supply(V)
    18V
  • Paper Dimensions (Horizontal)(mm)
    140
  • Paper Dimensions (Vertical)(mm)
    115
  • Pad Dimensions (Vertical)(mm)
    108
  • Cord Length(m)
    Cordless
  • Pad Dimensions (horizontal)(mm)
    115
Part Number
DCW200N-XJ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 4,543.93

CORDLESS SANDER 1 Piece(s) 4 Day(s) 10

Basic Specifications

  • Product Type
    Main Body Item
  • Number of load-free rotations(min-1)
    8000-13500
  • Power Supply(V)
    18V
  • Paper Dimensions (Horizontal)(mm)
    140
  • Paper Dimensions (Vertical)(mm)
    115
  • Pad Dimensions (Vertical)(mm)
    108
  • Cord Length(m)
    Cordless
  • Pad Dimensions (horizontal)(mm)
    115

Product Description

CORDLESS SANDER

Features Brushless motor offering superb runtime and durability Wireless technology gives you more freedom, and Wireless Tool Control allows cord free connectivity to WTC-equipped DeWalt dust extractors Textured anti-slip upper and body handles provide unparalleled comfort and control Dust sealed switch for added durability Sealed bearings and components for longer product life Two planar balance weights balance the tool, meaning less vibration for less fatigue Hook and loop pad allows quick change of sheets of paper, provides better dust extraction and increases sanding efficiency Airlock adaptor connects directly to DeWalt's Airlock System forming a secure.

Specifications of DCW200N-XJ

  • Product Type
    Main Body Item
  • Number of load-free rotations(min-1)
    8000-13500
  • Power Supply(V)
    18V
  • Paper Dimensions (Horizontal)(mm)
    140
  • Paper Dimensions (Vertical)(mm)
    115
  • Pad Dimensions (Vertical)(mm)
    108
  • Cord Length(m)
    Cordless
  • Pad Dimensions (horizontal)(mm)
    115
Part Number
DCW200N-XJ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 4,543.93

CORDLESS SANDER 1 Piece(s) 4 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS SANDER

  • Brushless motor offering superb runtime and durability
  • Wireless technology gives you more freedom, and Wireless Tool Control allows cord free connectivity to WTC-equipped DeWalt dust extractors
  • Textured anti-slip upper and body handles provide unparalleled comfort and control
  • Dust sealed switch for added durability
  • Sealed bearings and components for longer product life
  • Two planar balance weights balance the tool, meaning less vibration for less fatigue
  • Hook and loop pad allows quick change of sheets of paper, provides better dust extraction and increases sanding efficiency