Dewalt Cordless Polisher(Not Include Battery And Charger)

Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
- Product warranty 3 Years
- Thai Voltage 220 V
Product Description
CORDLESS POLISHER
These product is 18V dual action polisher is the perfect cordless solution for polishing applications powered by a powerful brushless motor to prevent stalling in heavy use. To achieve the best finish possible the features a free rotating drive to stop the pad when too much pressure is applied, a 15mm throw to remove more material in less time, variable speed control and the 18V XR battery is rotated 90° to avoid contact with the surface. Bare unit, batteries and charger sold separately.
CORDLESS POLISHER
- 18V Brushless Motor delivers improved performance in demanding applications
- Variable speed dial allows for easy speed changes to suit specific applications
- Variable speed trigger allows for additional speed control by adjusting the force applied to the switch
- Lock on trigger switch allows continuous fatigue free operation
- Ergonomic gearcase grip increases user control, precision and comfort
- Hook and loop backing pad allows for quick and easy changes of polishing pads