(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dewalt Cordless Drywall Screwdriver (Not Include Battery And Charger)

Dewalt Cordless Drywall Screwdriver (Not Include Battery And Charger)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 6 months
  • Thai Voltage 220 V

Specifications of DCF620N-KR

  • Output torque(N▪m)
    30
  • Power Supply(V)
    18V
  • Cord Length(m)
    Cordless
  • Accessory
    Main unit only
  • No-load speed(RPM)
    4400
Part Number
DCF620N-KR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 3,728.35

CORDLESS SCREW GUN 1 Piece(s) 4 Day(s) 10

Basic Specifications

  • Output torque(N▪m)
    30
  • Power Supply(V)
    18V
  • Cord Length(m)
    Cordless
  • Accessory
    Main unit only
  • No-load speed(RPM)
    4400

Product Description

CORDLESS DRYWALL SCREWDRIVER

The 18V MAX* XR Brushless Screwdriver is a cordless drywall solution and uses the same battery and charger as your other 18V MAX tools. This cordless screwdriver provides higher speed than the DW272 corded gun, with up to 4,400 RPM. The nose cone locks securely and can be adjusted to 3 different screw depths. To drive screws more quickly, use the DCF6201 manifold magazine accessory compatible with this pistol.

Specifications of DCF620N-KR

  • Output torque(N▪m)
    30
  • Power Supply(V)
    18V
  • Cord Length(m)
    Cordless
  • Accessory
    Main unit only
  • No-load speed(RPM)
    4400
Part Number
DCF620N-KR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 3,728.35

CORDLESS SCREW GUN 1 Piece(s) 4 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS DRYWALL SCREWDRIVER

  • Brushless motor for efficient performance and run time
  • Wide variable speed range with dedicated high and low settings help optimize use on light and heavy gauge substrates
  • Four dedicated tool modes allow tool operation in trigger mode (high speed), trigger mode (low speed), start mode, and lockout mode
  • Top-mounted electronic mode selector allows for quick, one-handed switching between the tool's four modes
  • Adjustable nose allows for consistent adjustment of proper screw depth