(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dewalt Cordless Table Saw(Not Include Battery And Charger)

Dewalt Cordless Table Saw(Not Include Battery And Charger)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 3 Years
  • Thai Voltage 220 V

Specifications of DCS7485N-XJ

  • Applicable Chip Saw: Outer Diameter(mm)
    210
  • Applicable Chip Saw: Hole Diameter(mm)
    30
  • Voltage(V)
    54V
  • Maximum Number of Load-Free Rotations(rpm)
    5800
  • Cord Length(m)
    Cordless
  • Accessories
    Main unit only
  • Max. Cutting Capacity (45°/45°)(mm)
    45
  • Max. Cutting Capacity (90°/90°)(mm)
    65
Part Number
DCS7485N-XJ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 24,176.01

CORDLESS TABLE SAW 1 Piece(s) 4 Day(s)

Basic Specifications

  • Applicable Chip Saw: Outer Diameter(mm)
    210
  • Applicable Chip Saw: Hole Diameter(mm)
    30
  • Voltage(V)
    54V
  • Maximum Number of Load-Free Rotations(rpm)
    5800
  • Cord Length(m)
    Cordless
  • Accessories
    Main unit only
  • Max. Cutting Capacity (45°/45°)(mm)
    45
  • Max. Cutting Capacity (90°/90°)(mm)
    65

Product Description

CORDLESS TABLE SAW

The world’s first cordless table saw is powerful enough to cut 92m of 19mm OSB board in a single charge. With a cut depth of 65mm at 90º, a 610mm rip capacity and 1220 x 2440mm capacity when used without the fence its a breakthrough in cordless power tool technology. Bare unit, batteries and charger sold separately.

Specifications of DCS7485N-XJ

  • Applicable Chip Saw: Outer Diameter(mm)
    210
  • Applicable Chip Saw: Hole Diameter(mm)
    30
  • Voltage(V)
    54V
  • Maximum Number of Load-Free Rotations(rpm)
    5800
  • Cord Length(m)
    Cordless
  • Accessories
    Main unit only
  • Max. Cutting Capacity (45°/45°)(mm)
    45
  • Max. Cutting Capacity (90°/90°)(mm)
    65
Part Number
DCS7485N-XJ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 24,176.01

CORDLESS TABLE SAW 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS TABLE SAW

- Powerful Brushless 54V motor for high performance in all applications

- Fence system provides 610 mm of rip capacity in a portable design for cutting large sheet materials to size

- Cast table top design ensures accuracy and precision

- Overload protection system ensures powerful performance in hard, wet or frozen woods

- Quick bevel lock with large scale for easy, accurate adjustments