(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dewalt Cordless Mitre Saw (Not Include Battery And Charger)

Dewalt Cordless Mitre Saw (Not Include Battery And Charger)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 3 Years
  • Thai Voltage 220 V

Specifications of DCS727N-XJ

  • Applicable Chip Saw: Outer Diameter(mm)
    250
  • Applicable Chip Saw: Hole Diameter(mm)
    30
  • Voltage(V)
    60
  • Maximum Number of Load-Free Rotations(rpm)
    4300
  • Cord Length(m)
    Cordless
  • Accessories
    Main unit only
  • Bevel Capacity
    49/49 deg
  • Max. Cutting Capacity (45°/45°)(mm)
    210 x 50 mm
  • Max. Cutting Capacity (90°/90°)(mm)
    305 x 77 mm
  • Max. Cutting Capacity (45°/90°)(mm)
    210 x 77 mm
  • Max. Cutting Capacity (90°/45°)(mm)
    305 X 50 mm
  • Max. Depth of Cut(mm)
    150
Part Number
DCS727N-XJ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 28,253.89

CORDLESS MITRE SAW 1 Piece(s) 4 Day(s) 10

Basic Specifications

  • Applicable Chip Saw: Outer Diameter(mm)
    250
  • Applicable Chip Saw: Hole Diameter(mm)
    30
  • Voltage(V)
    60
  • Maximum Number of Load-Free Rotations(rpm)
    4300
  • Cord Length(m)
    Cordless
  • Accessories
    Main unit only
  • Bevel Capacity
    49/49 deg
  • Max. Cutting Capacity (45°/45°)(mm)
    210 x 50 mm
  • Max. Cutting Capacity (90°/90°)(mm)
    305 x 77 mm
  • Max. Cutting Capacity (45°/90°)(mm)
    210 x 77 mm
  • Max. Cutting Capacity (90°/45°)(mm)
    305 X 50 mm
  • Max. Depth of Cut(mm)
    150

Product Description

CORDLESS MITRE SAW

The DCS727 offers the ultimate combination of accuracy, power and cordless freedom. Engineered for repeatable accuracy with dual horizontal rails and a stainless steel detent plate with common angles at 0, 15, 22.5, 31.6, 35.3 and 45 degrees, the 54V brushless motor also offers a maximum cutting capacity of 305 x 77mm. Other features include Wireless Tool Control to enable automatic stop start dust extraction when used with the DCV586M, XPS crosscut positioning system for the ultimate in accuracy and visibility with no calibration needed and machined side handles for increased portability on site. Bare unit, batteries and charger sold separately.

Specifications of DCS727N-XJ

  • Applicable Chip Saw: Outer Diameter(mm)
    250
  • Applicable Chip Saw: Hole Diameter(mm)
    30
  • Voltage(V)
    60
  • Maximum Number of Load-Free Rotations(rpm)
    4300
  • Cord Length(m)
    Cordless
  • Accessories
    Main unit only
  • Bevel Capacity
    49/49 deg
  • Max. Cutting Capacity (45°/45°)(mm)
    210 x 50 mm
  • Max. Cutting Capacity (90°/90°)(mm)
    305 x 77 mm
  • Max. Cutting Capacity (45°/90°)(mm)
    210 x 77 mm
  • Max. Cutting Capacity (90°/45°)(mm)
    305 X 50 mm
  • Max. Depth of Cut(mm)
    150
Part Number
DCS727N-XJ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 28,253.89

CORDLESS MITRE SAW 1 Piece(s) 4 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS MITRE SAW

- The innovative grooving stop allows the adjustment of the cutting depth for grooving and rebating applications

- The large dual sliding fence gives maximum support in large material cuts at any angle or combination of angles

- Linear 32mm horizontal rails with roller bearings provide maximum precision when cutting materials up to 305 mm wide

- XPS Shadow line cut indicator provides fast accurate alignment of the blade while illuminating the work piece for increased productivity

- Machined side handles meet latest IEC table requirements and improve portability and handling whilst providing a stable, base for wider material

- Intuitive bevel lock with machined stops provides accurate and simple setting of bevel angles up to 49° left and right

- Wireless Tool Control allows direct connection to the vac which provides increased runtime and improves efficiency

- AirLock compatible dust extraction improves cut line visibility and provides cleaner and safer jobsites