(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

VFR2SSB Ball nose, Short cut length, 2 flute, Short shank

VFR2SSB Ball nose, Short cut length, 2 flute, Short shank

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!

Specifications of VFR2SSBR0300

  • R Size(mm)
    3
  • Blade length (ℓ)(mm)
    6
  • Shank diameter (d)(mm)
    6
  • Number of flutes(sheet)
    2
  • Overall Length (L)(mm)
    50
  • work material
    High-Hardness Steel ~ HRC55[○]
  • Dimension LU(mm)
    12
  • Dimension DN(mm)
    5.85
  • Outer Diameter DC(mm)
    6
Part Number
VFR2SSBR0300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,860.00

SOLID END MILL 1 Piece(s) 15 Day(s)

Basic Specifications

  • R Size(mm)
    3
  • Blade length (ℓ)(mm)
    6
  • Shank diameter (d)(mm)
    6
  • Number of flutes(sheet)
    2
  • Overall Length (L)(mm)
    50
  • work material
    High-Hardness Steel ~ HRC55
  • Dimension LU(mm)
    12
  • Dimension DN(mm)
    5.85
  • Outer Diameter DC(mm)
    6

Product Description

VFR2SSB Ball nose, Short cut length, 2 flute, Short shank

Specifications of VFR2SSBR0300

  • R Size(mm)
    3
  • Blade length (ℓ)(mm)
    6
  • Shank diameter (d)(mm)
    6
  • Number of flutes(sheet)
    2
  • Overall Length (L)(mm)
    50
  • work material
    High-Hardness Steel ~ HRC55[○]
  • Dimension LU(mm)
    12
  • Dimension DN(mm)
    5.85
  • Outer Diameter DC(mm)
    6
Part Number
VFR2SSBR0300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,860.00

SOLID END MILL 1 Piece(s) 15 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Product dimension and specification