(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MP2ES End mill, 2 flute, For swiss type lathe

MP2ES End mill, 2 flute, For swiss type lathe

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • From :
    ฿ 1,586.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
MP2ESD0300S04
MP2ESD0400S04
MP2ESD0500S06
MP2ESD0600S06
MP2ESD0700S07
MP2ESD0800S08
MP2ESD1000S10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)

฿ 1,586.00

SOLID END MILL 1 Piece(s) 15 Day(s) 3 4.5 4

฿ 1,612.00

SOLID END MILL 1 Piece(s) 15 Day(s) 4 6 4

฿ 2,106.00

SOLID END MILL 1 Piece(s) 15 Day(s) 5 7.5 6

฿ 2,106.00

SOLID END MILL 1 Piece(s) 15 Day(s) 6 9 6

฿ 2,990.00

SOLID END MILL 1 Piece(s) 15 Day(s) 7 10.5 7

฿ 3,250.00

SOLID END MILL 1 Piece(s) 15 Day(s) 8 12 8

฿ 3,848.00

SOLID END MILL 1 Piece(s) 15 Day(s) 10 15 10

Basic Specifications

Product Description

MP2ES End mill, 2 flute, For swiss type lathe

Part Number
MP2ESD0300S04
MP2ESD0400S04
MP2ESD0500S06
MP2ESD0600S06
MP2ESD0700S07
MP2ESD0800S08
MP2ESD1000S10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)

฿ 1,586.00

SOLID END MILL 1 Piece(s) 15 Day(s) 3 4.5 4

฿ 1,612.00

SOLID END MILL 1 Piece(s) 15 Day(s) 4 6 4

฿ 2,106.00

SOLID END MILL 1 Piece(s) 15 Day(s) 5 7.5 6

฿ 2,106.00

SOLID END MILL 1 Piece(s) 15 Day(s) 6 9 6

฿ 2,990.00

SOLID END MILL 1 Piece(s) 15 Day(s) 7 10.5 7

฿ 3,250.00

SOLID END MILL 1 Piece(s) 15 Day(s) 8 12 8

฿ 3,848.00

SOLID END MILL 1 Piece(s) 15 Day(s) 10 15 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Product dimension and specification