1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO White Nitrile Coated Work Gloves, Size 10, XL【2 Pieces Per Package】

NITRILE COATED GLOVES

RS PRO White Nitrile Coated Work Gloves, Size 10, XL
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 114.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Glove Size = 10, XL
Primary Glove Application = Abrasion Resistant, Tear Resistant
Main Colour of Glove = White
Glove Coating = Nitrile
EN388 Blade = 1
EN388 Abrasion = 4
EN388 Tear = 2
EN388 Puncture = 2

 
Part Number
1845994 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 114.03

฿ 80.49

NITRILE COATED GLOVES 1 Pack(s)

2 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1845994 in the RS PRO White Nitrile Coated Work Gloves, Size 10, XL series.